Power Supply Q4/2 M/F 4G2.5 3.0m
Article No.: 61 88 202 0401 00
Image is for illustration purposes only. Please refer to product description.
Power Supply Q4/2 M/F 4G2.5 3.0m
Article No.: 61 88 202 0401 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | Pre-assembled on both sides |
Connector 1 | Han-Compact® Cable to cable housing |
Han® Q 4/2 Male | |
Connector 2 | Han-Compact® Hood |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Core structure | 4x 2.5 mm² |
PE contact | Yes |
Field of application | Power cables |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ae0bdeb2-a56c-4d51-aeb1-e094fa9de4c4 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140163898 |
ETIM | EC002587 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next