PP SFP XS Assy, XSsh-XSsh 50/125, 100m

Article No.: 33 26 231 1000 014


Cable assemblies

PP SFP XS Assy, XSsh-XSsh 50/125, 100m

Article No.: 33 26 231 1000 014

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Multimode, Overmoulded, for bulkhead mounted housings, short Cable length: 100 m

Product Details


Category System cabling
Series PushPull XS SFP
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 PushPull XS SFP Thermoplastic
Connector 2 PushPull XS SFP Thermoplastic
Type of cable FO cable
Description of the cable Multimode
Overmoulded
for bulkhead mounted housings, short
Cable length 100 m
Core structure 50 µm
Details Other cable lengths on request!
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 139 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140281479
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next