PP SFP XS Assy, XSsh-LCdx 9/125, 13m

Article No.: 33 26 231 0130 017


Cable assemblies

PP SFP XS Assy, XSsh-LCdx 9/125, 13m

Article No.: 33 26 231 0130 017

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Singlemode, Overmoulded, for bulkhead mounted housings, short Cable length: 13 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 PushPull XS SFP Thermoplastic
Connector 2 LC duplex
Type of cable FO cable
Description of the cable Singlemode
Overmoulded
for bulkhead mounted housings, short
Cable length 13 m
Core structure 9 / 125 µm
Details Other cable lengths on request!
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 76 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140281097
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next