PP SFP XS Assy, XSlg-XSlg 9/125, 1m
Article No.: 33 26 231 0010 011
Image is for illustration purposes only. Please refer to product description.
PP SFP XS Assy, XSlg-XSlg 9/125, 1m
Article No.: 33 26 231 0010 011
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | PushPull XS SFP |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | PushPull XS SFP Thermoplastic |
Connector 2 | PushPull XS SFP Thermoplastic |
Type of cable | FO cable |
Description of the cable | Singlemode |
Overmoulded | |
for bulkhead mounted housings, long |
Cable length | 1 m |
---|---|
Core structure | 9 / 125 µm |
Details | Other cable lengths on request! |
Material (cable) | PUR (polyurethane) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140261730 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next