PP FO CAB-ASSY-2M-2xPP Metal LCD SM OV

Article No.: 33 58 231 0020 026


Cable assemblies

PP FO CAB-ASSY-2M-2xPP Metal LCD SM OV

Article No.: 33 58 231 0020 026

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Cable length: 2 m

Product Details


Category System cabling
Series HARTING PushPull (V4)
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING PushPull (V4)
Connector 2 HARTING PushPull (V4)
Type of cable FO cable
Cable length 2 m
Core structure 9 / 125 µm
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65 / IP67
Cable diameter 6.5 mm
Material (hood/housing) Metal
Material (cable) PUR (polyurethane)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 104 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140152410
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next