M23_17P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0F73 100
Image is for illustration purposes only. Please refer to product description.
M23_17P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0F73 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M23 |
Male Straight | |
Type of cable | Copper cable (round) |
Features | Flame retardancy |
Oil and UV resistant | |
Highly EMC resistant |
Cable length | 10 m |
---|---|
Core structure | 17x AWG 18 |
Rated current | 9 A |
---|---|
Rated voltage | 150 V |
Limiting temperature | -40 ... +80 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (cable) | PVC |
Colour (cable) | Black |
Material (overmoulding) | Thermoplastic polyurethane (TPU) |
Colour (overmoulding) | Black |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140240933 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next