JACK SCREW M3
Article No.: 09 67 001 9997
Image is for illustration purposes only. Please refer to product description.
JACK SCREW M3
Article No.: 09 67 001 9997
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Knurled screw |
Description of the accessory | Spare part |
Thread M3 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 2.28 g |
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140087941 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next