InduCom 9p 1T-entry hexscrew M3 cod
Article No.: 61 03 001 1010 123
Image is for illustration purposes only. Please refer to product description.
InduCom 9p 1T-entry hexscrew M3 cod
Article No.: 61 03 001 1010 123
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | With internal earth |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Hexagonal screw with captive washer Thread M3 |
ground connection | With internal grounding block |
2 parts | Yes |
Separable | Yes |
Tightening torque | ‌0.4 Nm ground connection |
---|---|
‌0.4 Nm cover screw | |
‌0.4 Nm Locking screw | |
Limiting temperature | -55 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (screw) | Steel, nickel plated |
Length | 37.2 mm |
Width | 31 mm |
Height | 14.8 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 40.1 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140157774 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next