Hybridcbl. Papst CSD_LAiO2 5,0m
Article No.: 61 88 720 0052 0500
Image is for illustration purposes only. Please refer to product description.
Hybridcbl. Papst CSD_LAiO2 5,0m
Article No.: 61 88 720 0052 0500
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Cable assemblies |
---|---|
Specification | Pre-assembled on both sides |
Connector 1 | M12 |
Female | |
12 + 3 poles | |
Connector 2 | wire end ferrules |
Type of cable | Copper cable (round) |
Description of the cable | Largely oil resistant |
Silicone-free | |
Features | Stranded |
Cable length | 5 m |
---|---|
Core structure | 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2 |
Field of application | for hybrid function |
Nominal voltage | 60 V DC |
---|
Limiting temperature | -20 ... +80 °C unmoved |
---|---|
-5 ... +80 °C moved |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
Specifications | IEC 60332-1 Flame retardancy |
---|
Packaging size | 2 |
---|---|
Net weight | 0.78 kg |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140274457 |
ETIM | EC002587 |
eCl@ss | 27060490 Ready-made low-voltage line (unspecified) |
Previous
Next