Han-Yellock 30 HSM 2xM20
Article No.: 11 12 300 1204
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 30 HSM 2xM20
Article No.: 11 12 300 1204
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Surface mounted housing |
Size | Han-Yellock® 30 |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M20 |
Locking type | Screw locking |
Field of application | Hoods/housings for industrial applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Un-/locking temperature | -10 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7021 (black grey) |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 410 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140109919 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next