Han TC300 female contact M8, short
Article No.: 09 11 000 6679
Image is for illustration purposes only. Please refer to product description.
Han TC300 female contact M8, short
Article No.: 09 11 000 6679
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | TC 300 |
Type of contact | Screw contact |
Description of the contact | M8 Short version |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Rated current | ≤ 300 A |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Tightening torque | 10 Nm |
Wrench size | 5 |
14 | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 47.17 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188549 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next