Han Q 4/2 UL2237 side entry 1-Lever 2,0m
Article No.: 20 87 147 3002 200
Image is for illustration purposes only. Please refer to product description.
Han Q 4/2 UL2237 side entry 1-Lever 2,0m
Article No.: 20 87 147 3002 200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® Q |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® Q 4/2 Male |
Hood | |
Side entry | |
Connector 2 | Han® Q 4/2 Female |
Hood | |
Side entry | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 6 |
Core structure | 4/2x AWG 14 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 1,070 g |
Country of origin | USA |
European customs tariff number | 85444290 |
GTIN | 5713140262140 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next