Han Power T 1A 3+PE clip
Article No.: 09 10 003 4751
Image is for illustration purposes only. Please refer to product description.
Han Power T 1A 3+PE clip
Article No.: 09 10 003 4751
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Energy distributors |
---|---|
Series of hoods/housings | Han-Power® T |
Element | Energy distributor |
Specification | With 3x Han® 1A |
Number of contacts | 3 |
---|---|
PE contact | Yes |
Locking type | Snap-in latches |
Details | Contact inserts must not be coupled or decoupled under electrical load. |
Contact inserts must not be powered-up in the un-mated condition. | |
Circuits connected to the output must be protected against overcurrent in accordance with the rules of IEC 60364. | |
Installation only by electrical skilled or qualified person. |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Input current | 30 A |
Output current | 15 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >108 Ω |
Limiting temperature | -30 ... +90 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP20 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61373 Category 1 Class B | |
IEC 60664-1 | |
IEC 61984 | |
UL / CSA |
Packaging size | 1 |
---|---|
European customs tariff number | 85366990 |
GTIN | 5713140398122 |
eCl@ss | 27142409 Small distribution board |
Previous
Next