Han PP V14 SCRJ plug metal w/o SC
Article No.: 09 35 241 0402
Image is for illustration purposes only. Please refer to product description.
Han PP V14 SCRJ plug metal w/o SC
Article No.: 09 35 241 0402
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | SCRJ |
Element | Connector sets |
Specification | AIDA compliant |
Features | Intuitive locking mechanism |
Shielding | Unshielded |
---|---|
Number of contacts | 2 |
Locking type | PushPull |
Pack contents | incl. housing and SCRJ insert |
Without contacts |
Limiting temperature | -40 ... +70 Ā°C |
---|---|
Mating cycles | ā„ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 6.5 ... 9.5 mm |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material (O-ring) | NBR |
Material (cable seal) | TPE |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 61754-24 Mating face | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 62.04 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054394 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next