Han PE module male crimp 10qmm
Article No.: 09 14 001 3071
Image is for illustration purposes only. Please refer to product description.
Han PE module male crimp 10qmm
Article No.: 09 14 001 3071
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® PE module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 1 |
Pack contents | 2 PE module halves |
1 contact pressure plate | |
1 crimp contact |
Conductor cross-section | 10 mm² |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 19 mm |
Tightening torque | 2 Nm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Zinc die-cast, nickel-plated |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 7 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184886 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next