Han HC650 screw insulation cover
Article No.: 09 40 000 9819
Image is for illustration purposes only. Please refer to product description.
Han HC650 screw insulation cover
Article No.: 09 40 000 9819
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® HC Modular |
Identification | 650 |
Series of hoods/housings | Han® HPR VarioShell |
Type of accessory | Protection cover |
Description of the accessory | for cable shoes |
Rated voltage | 4,000 V |
---|---|
Rated impulse voltage | 18 kV |
Pollution degree | 3 |
Overvoltage category | II |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Material (accessories) | Polycarbonate (PC) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | a4a9de28-6060-4c0d-b79b-5842f7db41be |
California Proposition 65 substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 37 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140322691 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next