Han Domino M12 cube (F.2)
Article No.: 09 14 921 2101
Image is for illustration purposes only. Please refer to product description.
Han Domino M12 cube (F.2)
Article No.: 09 14 921 2101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® Domino M12 Cube |
Size of the module | Domino module |
Description of the module | Large Tab |
Gender | Female |
---|---|
Number of contacts | 1 |
Details | Please order insert separately. |
Limiting temperature | -40 ... +85 Ā°C |
---|---|
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 2 |
---|---|
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140185272 |
ETIM | EC002312 |
eCl@ss | 27440207 Adapter for industrial connectors (module/contact insert) |
Previous
Next