Han 6B-E CA lever f/- st/- PVC, 1m

Article No.: 33 50 A20 0270 010


New
NewCable assemblies

Han 6B-E CA lever f/- st/- PVC, 1m

Article No.: 33 50 A20 0270 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Cable length: 1 m

Product Details


Type of cable
Ölflex Classic 110 7 G1,5
Show details
Connector 1
Han 6 B Hood Top Entry LC 2 Pegs-M20
Show details
Han 6E Insert Female Crimp
Show details
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Show details
Han CGM-M M20x1,5 D.6-12mm
Show details
Category System cabling
Series Han E®
Series of hoods/housings Han® B
Element Cable assemblies
Specification Pre-assembled on one side
Cable length 1 m
Size 6 B
Number of contacts 6
PE contact Yes
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140333857
eCl@ss 27060327 Assembled power cable
Previous
Next