Han 6 B-E CA lever f/- ang/- PVC, 3m
Article No.: 33 50 A40 0270 030
Image is for illustration purposes only. Please refer to product description.
Han 6 B-E CA lever f/- ang/- PVC, 3m
Article No.: 33 50 A40 0270 030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Ölflex Classic 110 7 G1,5 Show details |
---|---|
Connector 1 | Han B Hood Side Entry LC 2pegs M20 Show details |
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG Show details | |
Han 6E Insert Female Crimp Show details | |
Han CGM-M M20x1,5 D.6-12mm Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 3 m |
---|---|
Size | 6 B |
Number of contacts | 6 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140333963 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next