Han 3A-HTE plastic (9-17mm), black
Article No.: 19 20 003 0417
Image is for illustration purposes only. Please refer to product description.
Han 3A-HTE plastic (9-17mm), black
Article No.: 19 20 003 0417
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han A® |
Type of hood/housing | Hood |
Description of hood/housing | With integrated cable gland |
Size | 3 A |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x Integrated |
Locking type | Single locking lever |
Field of application | Standard Hoods/housings for industrial applications |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Cable diameter | 9 ... 17 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 17 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140164147 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next