Han 16 B-E CA 2-lever m/- st/- PVC, 5m
Article No.: 33 50 A90 0272 050
Image is for illustration purposes only. Please refer to product description.
Han 16 B-E CA 2-lever m/- st/- PVC, 5m
Article No.: 33 50 A90 0272 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Ölflex Classic 110 18G1,5mm² Show details |
---|---|
Connector 1 | Han B Hood Top Entry LC 4 Pegs M32 Show details |
Han E 16 Pos. M Insert Crimp Show details | |
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG Show details | |
Han CGM-M M32x1,5 D.13-20mm Show details |
Category | System cabling |
---|---|
Series | Han E® |
Series of hoods/housings | Han® B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 5 m |
---|---|
Size | 16 B |
Number of contacts | 16 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140334229 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next