Han 10HP Direct cover device side
Article No.: 09 39 010 5410
Image is for illustration purposes only. Please refer to product description.
Han 10HP Direct cover device side
Article No.: 09 39 010 5410
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HP Direct B |
Type of accessory | Protection cover |
Description of the accessory | for device side |
With fixing cord |
Size | 10 B |
---|---|
Locking type | Screw locking |
Tightening torque (screw locking) | 4 Nm |
---|---|
Limiting temperature | -40 ... +120 °C |
Degree of protection acc. to IEC 60529 | IP66 |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 7037 (dust grey) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | a4a9de28-6060-4c0d-b79b-5842f7db41be |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 78.25 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140192300 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next