HARTING TRAILING Cat5e 4x2xAWG26/19 50m
Article No.: 09 45 600 0246
Image is for illustration purposes only. Please refer to product description.
HARTING TRAILING Cat5e 4x2xAWG26/19 50m
Article No.: 09 45 600 0246
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Cable length | 50 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/19 |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-30 ... +70 °C moved | |
-20 ... +60 °C moved, with forced guidance | |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 5x Cable diameter (singular bending) |
8x Cable diameter (repeated bending) | |
15x Cable diameter (repeated bending with forced guidance) | |
Drag chain compatible | Yes |
Bending cycles | ≥ 5.000.000 @ length ≤ 4,5 m @ speed ≤ 5 m/s @ acceleration ≤ 10 m/s² |
Torsional strength | ≥ 1.000.000 @ torsion angle= ±180°/m |
Tensile strength | ≤105 N unmoved |
≤30 N moved | |
Conductor resistance @ 20 °C | ≤280 Ω/km |
Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
Impedance @ 100 MHz | 100 Ω ±5 |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
FT2 according to UL 2556 Sec. 9.1 | |
EN 60811-404 Oil resistance | |
IEC 60754-1 Halogen freeness | |
Approvals | UL AWM Style 21238 (80 °C / 600 V) |
CE |
Packaging size | 1 |
---|---|
Net weight | 51 g/m |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140273535 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next