HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0200
Image is for illustration purposes only. Please refer to product description.
HAR SERCOS Typ C 4xAWG22/7 PUR Trail.
Article No.: 09 45 600 0101 0200
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Halogen-free | |
UV resistant | |
Oil resistant | |
Printing on cable | HARTING SERCOS III CAT5e x 22AWG (SHIELDED) (UL)E333432 CMX 75 °C VERIFIED CAT 5E PATCH CABLE FRNC x 094560001010200 „sequential length in meters“ „internal lot number“ |
Number of cores | 4 |
---|---|
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-20 ... +60 °C moved | |
Cable diameter | 6.3 ... 6.7 mm |
Minimum bending radius | 5x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Drag chain compatible | Yes |
Bending cycles | ≥ 3.000.000 & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s² |
Tensile strength | ≤150 N |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Coupling attenuation @ 20 °C / 10 MHz | ‌ 20 mΩ/m |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Impedance @ 100 MHz | ‌100 Ω ±5 % |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | ISO/IEC 11801 |
---|---|
EN 50173 | |
IEC 24702 | |
EN 50173-3 | |
IEC 61918 | |
EN 50288-2-1 | |
IEC 61156-5 | |
IEC 60332-1-2 Flame retardancy | |
EN 60811-2-1 Oil resistance | |
UL / CSA | UL 444 DUZX.E333432 |
Standards | SERCOS III Type C |
PROFINET | Yes |
Packaging size | 1,000 |
---|---|
Net weight | ‌ 61 g/m |
Country of origin | Germany |
European customs tariff number | 85444995 |
GTIN | 5713140571198 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next