FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 500m
Article No.: 33 04 211 5000 002
Image is for illustration purposes only. Please refer to product description.
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 500m
Article No.: 33 04 211 5000 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Expanded beam |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Expanded beam |
Connector 2 | Expanded beam |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 500 m |
---|---|
Number of fibres | 4 |
Fiber type | 4G50/125 OM3 |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Cable diameter | 5.5 mm |
Material (hood/housing) | Aluminium |
---|---|
Colour (hood/housing) | RAL 1021 (colza yellow) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 14,300 g |
Country of origin | Latvia |
European customs tariff number | 85447000 |
GTIN | 5713140258839 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next