FO CA PP2-PP2, 9µ, G657A1, PUR, 10m
Article No.: 33 61 221 0100 001
Image is for illustration purposes only. Please refer to product description.
FO CA PP2-PP2, 9µ, G657A1, PUR, 10m
Article No.: 33 61 221 0100 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Identification | Industrial Fibre Optic |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
Connector 2 | HARTING PushPull (V4) |
Type of cable | FO cable |
Description of the cable | Singlemode |
Overmoulded |
Cable length | 10 m |
---|---|
Core structure | 9 / 125 µm |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Cable diameter | 6.5 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 79 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140261556 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next