FO CA 2xST-2xST 2G50/125 OM3, 4.0m

Article No.: 33 01 241 0040 007


Cable assemblies

FO CA 2xST-2xST 2G50/125 OM3, 4.0m

Article No.: 33 01 241 0040 007

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Multimode Cable length: 4 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 ST duplex
Connector 2 ST duplex
Type of cable FO cable
Description of the cable Multimode
Cable length 4 m
Number of fibres 2
Fiber type 2G50/125 OM3
Cable diameter 5.17 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
California Proposition 65 substances Not contained
Packaging size 1
Net weight 30 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140149298
eCl@ss 27061003 Patch cable fiber-optic
Previous
Next