F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010
Image is for illustration purposes only. Please refer to product description.
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® F+B |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Bulkhead mounted housing Angled |
RJ45 Male | |
Type of cable | Hybrid cable (copper / copper) |
Cable length | 1 m |
---|---|
Number of cores | 13 |
Core structure | 2x 2x AWG 22 |
2x 0.75 mmĀ² | |
2x 1.5 mmĀ² | |
5G 2.5 mmĀ² | |
Number of contacts | 12 |
Number of data contacts | 4 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
PE contact | Yes |
Rated current (signal) | 10 A |
---|---|
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Rated current (power) | 20 A |
Rated voltage (power) | 400 V |
Rated impulse voltage (power) | 6 kV |
Pollution degree (power) | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
Cable diameter | 16.5 mm |
Minimum bending radius | 10x Cable diameter (repeated bending) |
Packaging size | 1 |
---|---|
Net weight | 320 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140238305 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next