Dual USB Charger 24V/5V 2x2,4A
Article No.: 61 06 000 2885 00
Image is for illustration purposes only. Please refer to product description.
Dual USB Charger 24V/5V 2x2,4A
Article No.: 61 06 000 2885 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Charging set |
Specification | USB |
Connection type | Type A jack |
---|---|
Fixing | Screwable in cover plates |
Output current | 2.4 A |
---|---|
Input voltage | 15 ... 31.2 V DC |
Output voltage | 5 V DC ±0,25 |
Operating temperature | -40 ... +70 °C |
Storage temperature | -40 ... +80 °C |
Mating cycles | ≥ 1,500 |
Degree of protection acc. to IEC 60529 | IP20 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 50155 |
---|---|
EN 61373 | |
EN 60077-1 | |
EN 45545-2 | |
EN 60068-2 | |
EN 50121-3-2 | |
EN 61000-6-3 | |
EN 61000-6-4 | |
EBA EMV06 | |
Approvals | DNV GL |
Packaging size | 25 |
---|---|
Net weight | 41.48 g |
Country of origin | Germany |
European customs tariff number | 85044090 |
GTIN | 5713140633643 |
eCl@ss | 27060304 Appliance cord (data cable) |
Previous
Next