DSUB PLAST-HOOD 50P TOPCE
Article No.: 09 67 050 0411
Image is for illustration purposes only. Please refer to product description.
DSUB PLAST-HOOD 50P TOPCE
Article No.: 09 67 050 0411
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Size | D-Sub 5 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | Spring or slide locking |
2 parts | No |
Separable | No |
Tightening torque | 0.25 Nm Cable clamp screw |
---|---|
0.4 Nm Fixing screws | |
Ambient temperature | -55 ... +120 °C |
Cable diameter | 5.75 ... 11.6 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Grey |
Length | 67.1 mm |
Width | 15.8 mm |
Height | 41 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 10 |
---|---|
Net weight | 25.42 g |
Country of origin | Switzerland |
European customs tariff number | 85389099 |
GTIN | 5713140093355 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next