DSUB IDC HOOD 25P GREY TINSCR
Article No.: 09 67 025 0573
Image is for illustration purposes only. Please refer to product description.
DSUB IDC HOOD 25P GREY TINSCR
Article No.: 09 67 025 0573
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | With shielding plate |
Cover lockable |
Size | D-Sub 3 |
---|---|
Shielding | Shielded |
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | for knurled screws |
2 parts | Yes |
Separable | Yes |
Details | Order knurled screw separately. |
for packaging density of 3 TE (15.24 mm) |
Tightening torque | ‌0.4 Nm Locking screw |
---|---|
‌0.4 Nm Cable clamp screw | |
Ambient temperature | -30 ... +100 °C |
Cable diameter | 5 ... 11 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | RAL 7032 (pebble grey) |
Length | 41.15 mm |
Width | 53.52 mm |
Height | 15 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 40 |
---|---|
Net weight | 27 g |
Country of origin | Vietnam |
European customs tariff number | 85389099 |
GTIN | 5713140091702 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next