Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Manufacturing process
Stamped contacts
Stamped contacts
Gender
Female
Female
Technical characteristics
Performance level
2|acc. to CECC 75301-802
2|acc. to CECC 75301-802
Mating cycles
≥ 250
≥ 250
Wire outer diameter
≤1.52 mm
≤1.52 mm
Contact resistance
≤ 10 mΩ
≤ 10 mΩ
Stripping length
2.5 ... 3 mm
2.5 ... 3 mm
Conductor cross-section [AWG]
AWG 24 ... AWG 20
AWG 24 ... AWG 20
Conductor cross-section
0.25 ... 0.52 mm²
0.25 ... 0.52 mm²
Identification
Identification
Standard
Standard
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Series
D-Sub
D-Sub
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
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
1,030 g
0.01 g
GTIN
5713140087194
5713140087255
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
1
500