DIN-Power crimp 3,F, PL1, 250 Rolle
Article No.: 09 06 000 7472
Image is for illustration purposes only. Please refer to product description.
DIN-Power crimp 3,F, PL1, 250 Rolle
Article No.: 09 06 000 7472
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
Type of contact | Crimp contact |
Contacts for | DIN 41612 Type D |
DIN 41612 Type E | |
DIN 41612 Type F | |
DIN 41612 Type 2F | |
DIN 41612 Type F9 | |
DIN 41612 Type MH 24+7 | |
DIN 41612 Type FM |
Gender | Female contact |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 250 bandoliered contacts |
Conductor cross-section | 0.5 ... 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 20 ... AWG 16 |
Wire outer diameter | 1.6 ... 2.8 mm |
Contact resistance | ≤ 20 mΩ |
Stripping length | 3.5 ... 4 mm |
Performance level | 1 |
Mating cycles | ≥ 500 |
Tensile strength | 60 ... 135 N |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 60603-2 (complementary) |
---|
Packaging size | 1 |
---|---|
Net weight | 180 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140009608 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next