D-SUB M 25W3 FE CRIMP TH
Article No.: 09 69 402 0253
Image is for illustration purposes only. Please refer to product description.
D-SUB M 25W3 FE CRIMP TH
Article No.: 09 69 402 0253
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Mixed |
Element | Connector |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | D-Sub 4 |
Number of contacts | 25 |
Number of signal contacts | 22 |
Number of special contacts | 3 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Details | Please order contacts separately. |
Rated current | ‌ 5 A |
---|---|
Insulation resistance | > 5 x 109 Ω |
Limiting temperature | -55 ... +125 °C |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (Polyester) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA |
---|
Packaging size | 25 |
---|---|
Net weight | 13.74 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140102101 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next