DSUB-ME-CR-KON.AWG20-24;AFS3;L500
Article No.: 09 67 000 8167
Image is for illustration purposes only. Please refer to product description.
DSUB-ME-CR-KON.AWG20-24;AFS3;L500
Article No.: 09 67 000 8167
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Standard |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 500 pieces on a reel |
Unrolling left |
Conductor cross-section | 0.25 ... 0.52 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Wire outer diameter | ≤1.52 mm |
Contact resistance | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm |
Performance level | 3 |
Material (contacts) | Copper alloy |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 54 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140087057 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next