M8
At the field level, M8 circular connectors are typically used for I/O boxes and other space-saving devices. Their compact size makes them the ideal connector when transmitting signals and data in demanding IP65/67 environments.
Series Highlights
Typical application: Signal / Ethernet connections for sensors & actuators
Coding A, D, P
3 - 8 poles
Screw locking and PushPull rapid locking system
Filter
Products 296
Relevance
Cable connector
HARAX M8-S male 3-pole
Article No.: 21 02 151 1305
Cable connector
HARAX M8-S male 4-pole
Article No.: 21 02 151 1405
Cable connector
Circular Connector with Harax F 8 / 3-po
Article No.: 21 02 151 2305
Cable connector
HARAX M8-S female 4-pole
Article No.: 21 02 151 2405
Cable connector
HARAX M8-XS male 3-pole
Article No.: 21 02 159 1305
Cable connector
M8-Screw-4P-F-STR
Article No.: 21 02 359 2401
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 0,5m
Article No.: 21 34 800 0380 005
Cable connector
M8-Screw-4P-M-STR
Article No.: 21 02 359 1401
Cable connector
M8-Screw-3P-M-STR
Article No.: 21 02 359 1301
Panel feed through
M8 PFT straight 0,5m
Article No.: 21 02 357 6305
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 2,0m
Article No.: 21 34 808 1489 020
Panel feed through
M8 PFT straight 0,5m
Article No.: 21 02 357 6405
Cable connector
M8-Screw-3P-F-STR
Article No.: 21 02 359 2301
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 5,0m
Article No.: 21 34 810 0481 050
Cable connector
M8-Screw-4P-M-STR-SHLD
Article No.: 21 02 369 1401
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 3,0m
Article No.: 21 34 808 1388 030
Cable connector
M8-Screw-3P-M-ANG
Article No.: 21 02 359 3301
Cable connector
M8-Screw-4P-M-ANG
Article No.: 21 02 359 3401
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 5,0m
Article No.: 21 34 808 1489 050
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 5,0m
Article No.: 21 34 808 1481 050
Cable connector
M8-Screw-4P-F-STR-SHLD
Article No.: 21 02 369 2401
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,0m
Article No.: 21 34 808 1489 010
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 1,0m
Article No.: 21 34 808 1481 010
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 2,0m
Article No.: 21 34 810 0380 020
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 5,0m
Article No.: 21 34 808 1380 050
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 5,0m
Article No.: 21 34 830 0481 050
Cable connector
M8-Screw-3P-F-ANG
Article No.: 21 02 359 4301
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 5,0m
Article No.: 21 34 810 0380 050
Cable connector
M8-Screw-4P-F-ANG
Article No.: 21 02 359 4401
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 2,0m
Article No.: 21 34 808 1481 020
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 1,0m
Article No.: 21 34 808 1380 010
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 10,0m
Article No.: 21 34 810 0380 100
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 1,0m
Article No.: 21 34 800 0380 010
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 1,0m
Article No.: 21 34 808 1388 010
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 5,0m
Article No.: 21 34 830 0380 050
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article No.: 21 42 000 0014
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 10,0m
Article No.: 21 34 810 0481 100
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 5,0m
Article No.: 21 34 800 0481 050
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 2,0m
Article No.: 21 34 808 1388 020
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 0,5m
Article No.: 21 34 810 0481 005
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 1,0m
Article No.: 21 34 800 0481 010
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 2,0m
Article No.: 21 34 810 0489 020
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 5,0m
Article No.: 21 34 810 0388 050
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 2,0m
Article No.: 21 34 810 0481 020
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 2,0m
Article No.: 21 34 800 0481 020
Cable connector
M8-Screw-3P-M-STR-SHLD
Article No.: 21 02 369 1301
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 1,0m
Article No.: 21 34 810 0481 010
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 1,0m
Article No.: 21 34 810 0380 010
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 5,0m
Article No.: 21 34 808 1388 050
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 2,0m
Article No.: 21 34 800 0380 020
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 0,5m
Article No.: 21 34 808 1380 005
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 2,0m
Article No.: 21 34 830 0380 020
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 5,0m
Article No.: 21 34 800 0380 050
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,5m
Article No.: 21 34 808 1489 005
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 1,5m
Article No.: 21 34 808 1380 015
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 10,0m
Article No.: 21 34 830 0481 100
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 2,0m
Article No.: 21 34 808 1380 020
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 1,5m
Article No.: 21 34 810 0380 015
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Article No.: 21 42 000 0006
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 2,0m
Article No.: 21 34 810 0388 020
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 10m
Article No.: 21 34 808 1388 100
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 10m
Article No.: 21 34 808 1489 100
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 5,0m
Article No.: 21 34 830 0489 050
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 1,5m
Article No.: 21 34 810 0388 015
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 2,0m
Article No.: 21 34 830 0481 020
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,5m
Article No.: 21 34 808 1481 005
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 10m
Article No.: 21 34 808 1481 100
Cable assemblies
8 Cable Assembly 3-poles st/st f/m 1,5m
Article No.: 21 34 808 1388 015
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 1,0m
Article No.: 21 34 810 0489 010
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 0,5m
Article No.: 21 34 808 1388 005
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 10,0m
Article No.: 21 34 800 0481 100
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 1,5m
Article No.: 21 34 808 1489 015
Cable assemblies
M8 CA shield A-cod st/- m/- 2,0m PVC
Article No.: 21 34 730 0821 020
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 1,5m
Article No.: 21 34 808 1481 015
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article No.: 21 42 000 0005
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 10,0m
Article No.: 21 34 810 0388 100
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 0,5m
Article No.: 21 34 808 3380 005
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 0,5m
Article No.: 21 34 810 0380 005
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 10,0m
Article No.: 21 34 830 0380 100
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 0,5m
Article No.: 21 34 830 0380 005
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 0,5m
Article No.: 21 34 800 0481 005
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 10,0m
Article No.: 21 34 810 0489 100
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,0m
Article No.: 21 34 808 3380 010
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 1,0m
Article No.: 21 34 810 0388 010
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 10,0m
Article No.: 21 34 800 0380 100
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 1,5m
Article No.: 21 34 810 0481 015
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,3m
Article No.: 21 34 808 1489 003
Panel feed through
M8-PFT-CRIMP-8P-ACOD-M-0.2
Article No.: 21 02 353 1800
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 7,5m
Article No.: 21 34 808 1380 075
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 1,5m
Article No.: 21 34 800 0481 015
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,0m
Article No.: 21 34 830 0481 010
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,0m
Article No.: 21 34 808 3388 010
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 10m
Article No.: 21 34 808 1380 100
Cable assemblies
M8 cable assy. st/- m/- 3m
Article No.: 21 34 800 0388 030
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 7,5m
Article No.: 21 34 830 0481 075
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 5,0m
Article No.: 21 34 808 3388 050
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 0,5m
Article No.: 21 34 810 0489 005
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 10,0m
Article No.: 21 34 830 0388 100
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 7,5m
Article No.: 21 34 810 0481 075
Panel feed through
M8-PFT-CRIMP-8P-ACOD-F-0.2
Article No.: 21 02 353 2800
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 2,0m
Article No.: 21 34 808 3388 020
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 3m
Article No.: 21 34 800 0481 030
Cable connector
M8-Screw-3P-F-STR-SHLD
Article No.: 21 02 369 2301
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 2,0m
Article No.: 21 34 808 3380 020
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,0m
Article No.: 21 34 830 0388 010
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,0m
Article No.: 21 34 830 0380 010
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 3,0m
Article No.: 21 34 808 1481 030
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,0m
Article No.: 21 34 830 0489 010
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 5,0m
Article No.: 21 34 830 0388 050
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 7,5m
Article No.: 21 34 830 0380 075
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 4,0m
Article No.: 21 34 808 1481 040
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 1,5m
Article No.: 21 34 800 0380 015
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,5m
Article No.: 21 34 830 0481 015
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,5m
Article No.: 21 34 808 3380 015
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 5,0m
Article No.: 21 34 808 3380 050
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,5m
Article No.: 21 34 808 3388 015
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 10,0m
Article No.: 21 34 830 0489 100
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 10m
Article No.: 21 34 808 3380 100
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 4,0m
Article No.: 21 34 808 1489 040
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 0,5m
Article No.: 21 34 830 0481 005
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 3,0m
Article No.: 21 34 810 0489 030
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 2,0m
Article No.: 21 34 830 0388 020
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 0,5m
Article No.: 21 34 808 3388 005
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 7,5m
Article No.: 21 34 810 0380 075
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 3,0m
Article No.: 21 34 810 0481 030
Cable assemblies
M8 CABLE ASSEMBLY 3-POLES ST/- F/- 0,5m
Article No.: 21 34 810 0388 005
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 10m
Article No.: 21 34 808 3388 100
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 3,0m
Article No.: 21 34 830 0489 030
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 7,5m
Article No.: 21 34 810 0489 075
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 7,5m
Article No.: 21 34 830 0489 075
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 3,0m
Article No.: 21 34 830 0388 030
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 3,0m
Article No.: 21 34 810 0388 030
Cable assemblies
M8 CA shield A-cod st/- m/- 5,0m PVC
Article No.: 21 34 730 0821 050
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 30,0m
Article No.: 21 34 830 0489 300
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 7,5m
Article No.: 21 34 808 1481 075
Panel feed through
M8 Cable Assembly 4-poles st/- m/- 0,5m
Article No.: 21 34 790 0475 050
Cable assemblies
M8 CA shield A-cod st/- m/- 0,5m PVC
Article No.: 21 34 730 0821 005
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 7,5m
Article No.: 21 34 808 3388 075
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,5m
Article No.: 21 34 830 0388 015
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 7,5m
Article No.: 21 34 800 0481 075
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 7,5m
Article No.: 21 34 808 1489 075
hexagonal nut
Hexagon nut M8x0,5
Article No.: 21 01 000 0048
Set of seals
triple seal frame M8-S
Article No.: 21 01 010 2013
Seal
Sealing M8-S 1,9mm-2,5mm
Article No.: 21 01 010 2016
Seal
Sealing M8-S 2,5mm-3,5mm
Article No.: 21 01 010 2008
Seal
Sealing M8-S
Article No.: 21 01 010 2005
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 0,5m
Article No.: 21 34 830 0489 005
Cable assemblies
M12 A-coded Cable Assembly,10M
Article No.: 21 34 818 4489 100
Cable assemblies
M12 A-coded Cable Assembly,3M
Article No.: 21 34 818 4489 030
Cable assemblies
M12 A-coded Cable Assembly,2M
Article No.: 21 34 818 4489 020
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 0,5m
Article No.: 21 34 830 0388 005
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,5m
Article No.: 21 34 830 0380 015
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 7,5m
Article No.: 21 34 830 0388 075
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 7,5m
Article No.: 21 34 810 0388 075
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 10,0m
Article No.: 21 34 C70 0405 100
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 7,5m
Article No.: 21 34 C70 0405 075
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 10,0m
Article No.: 21 34 C7C 7405 100
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,0m
Article No.: 21 34 C7C 7477 010
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,5m
Article No.: 21 34 C7C 7405 015
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,0m
Article No.: 21 34 C7C 7405 010
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 2,0m
Article No.: 21 34 C7C 7477 020
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 2,0m
Article No.: 21 34 C70 0405 020
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article No.: 21 41 000 0017
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 0,5m
Article No.: 21 34 C7C 7477 005
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 0,5m
Article No.: 21 34 C7C 7405 005
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0405 005
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 2,0m
Article No.: 21 34 C70 0477 020
Protection cover
M8-ACC- PLASTICCAP FOR M8 MALE
Article No.: 21 41 000 0003
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 5,0m
Article No.: 21 34 C7C 7405 050
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,5m
Article No.: 21 34 C70 0405 015
Protection cover
M8-ACC-PLASTICCAP FOR M8 FEMALE
Article No.: 21 41 000 0004
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,0m
Article No.: 21 34 C70 0477 010
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 2,0m
Article No.: 21 34 C7C 7405 020
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,0m
Article No.: 21 34 C70 0405 010
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,5m
Article No.: 21 34 C7C 7477 015
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 7,5m
Article No.: 21 34 C7C 7405 075
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 7,5m
Article No.: 21 34 C70 0477 075
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 5,0m
Article No.: 21 34 C7C 7477 050
hexagonal nut
M8-ACC-NUT M10x1
Article No.: 21 41 000 0018
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,5m
Article No.: 21 34 C70 0477 015
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 5,0m
Article No.: 21 34 C70 0477 050
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 10,0m
Article No.: 21 34 C7C 7477 100
Housing
M8-ACC-FRONTMOUNTING HOUSING
Article No.: 21 41 000 0016
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 7,5m
Article No.: 21 34 C7C 7477 075
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 10,0m
Article No.: 21 34 C70 0477 100
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0477 005
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 5,0m
Article No.: 21 34 C70 0405 050
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 000 0019
Housing
M8-ACC-HOUSING M12x1
Article No.: 21 42 010 0004 401
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 010 0003 401
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 42 000 0020
hexagonal nut
M12-ACC-NUT M12x1
Article No.: 21 42 010 0001 401
Housing
M8-ACC-HOUSING M12x1
Article No.: 21 42 010 0002 401
Cable assemblies
M8 CA shield A-cod st/- m/- 2,0m PUR
Article No.: 21 34 730 0822 020
Cable assemblies
M8 CA shield A-cod st/- m/- 1,5m PUR
Article No.: 21 34 730 0822 015
Cable assemblies
M8 CA shield A-cod st/- m/- 0,5m PUR
Article No.: 21 34 730 0822 005
Cable assemblies
M8 CA shield A-cod st/- m/- 1,0m PVC
Article No.: 21 34 730 0821 010
Cable assemblies
M8 CA shield A-cod st/- m/- 1,0m PUR
Article No.: 21 34 730 0822 010
Cable assemblies
M8 CA shield A-cod st/- m/- 7,5m PVC
Article No.: 21 34 730 0821 075
Cable assemblies
M8 CA shield A-cod st/- m/- 10,0m PVC
Article No.: 21 34 730 0821 100
Cable assemblies
M8 CA shield A-cod st/- m/- 7,5m PUR
Article No.: 21 34 730 0822 075
Cable assemblies
M8 CA shield A-cod st/- m/- 10,0m PUR
Article No.: 21 34 730 0822 100
Cable assemblies
M8 CA shield A-cod st/- m/- 1,5m PVC
Article No.: 21 34 730 0821 015
Cable assemblies
M8 CA shield A-cod st/- m/- 5,0m PUR
Article No.: 21 34 730 0822 050
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 7,5m
Article No.: 21 34 737 3466 075
Cable assemblies
M8 A-coded CA 3p st/- m/- 2m shld PUR
Article No.: 21 34 730 0336 020
Cable assemblies
M8 A-coded CA 3p st/- m/- 2m shld PVC
Article No.: 21 34 730 0335 020
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 3,0m
Article No.: 21 34 737 3467 030
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 1,0m
Article No.: 21 34 737 3467 010
Cable assemblies
M8 A-coded CA 3p st/- m/- 5m shld PVC
Article No.: 21 34 730 0335 050
Cable assemblies
M8 A-coded CA 3p st/- m/- 5m shld PUR
Article No.: 21 34 730 0336 050
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 10,0m
Article No.: 21 34 737 3466 100
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 2,0m
Article No.: 21 34 737 3467 020
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 1,0m
Article No.: 21 34 737 3466 010
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 3,0m
Article No.: 21 34 737 3466 030
Cable assemblies
M8 A-coded CA 3p st/- m/- 1m shld PVC
Article No.: 21 34 730 0335 010
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 7,5m
Article No.: 21 34 737 3467 075
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 5,0m
Article No.: 21 34 737 3466 050
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 2,0m
Article No.: 21 34 737 3466 020
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 5,0m
Article No.: 21 34 737 3467 050
Cable assemblies
M8 A-coded CA 3p st/- m/- 1m shld PUR
Article No.: 21 34 730 0336 010
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 1,5m
Article No.: 21 34 737 3467 015
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 10,0m
Article No.: 21 34 737 3467 100
Cable assemblies
M8 Assy shielded 4-poles st/st m/m 15,0m
Article No.: 21 34 737 3466 150
Cable assemblies
M8 A-code 4pole st/- m/- shld PUR 2m
Article No.: 21 34 730 0467 020
Cable assemblies
M8 A-code 4pole st/- m/- shld PUR 1m
Article No.: 21 34 730 0467 010
Cable assemblies
M8 A-code 4pole st/- m/- shld PUR 5m
Article No.: 21 34 730 0467 050
Cable assemblies
M8 A-code 4pole st/- m/- shld PVC 2m
Article No.: 21 34 730 0466 020
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 1,0m
Article No.: 21 34 B20 0822 010
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 2,0m
Article No.: 21 34 B20 0821 020
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 0,5m
Article No.: 21 34 B20 0822 005
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 5,0m
Article No.: 21 34 B20 0822 050
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 5,0m
Article No.: 21 34 B20 0821 050
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 1,5m
Article No.: 21 34 B20 0822 015
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 10,0m
Article No.: 21 34 B20 0821 100
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 1,5m
Article No.: 21 34 B20 0821 015
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 7,5m
Article No.: 21 34 B20 0822 075
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 7,5m
Article No.: 21 34 B20 0821 075
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 10,0m
Article No.: 21 34 B20 0822 100
Housing
M8 PP housing assembly
Article No.: 21 02 301 2002
Housing
M8 PP housing acc-nut assembly
Article No.: 21 02 301 2001
PCB connector
M8 PCB Adapter 4pol Pcod. female
Article No.: 21 02 341 2419
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2431
PCB connector
M8 PCB Adapter 4pol Pcod. female PaPC
Article No.: 21 02 341 2418
PCB connector
M8 PCB Adapter 4pol Pcod. female
Article No.: 21 02 341 2431
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article No.: 21 02 381 2419
PCB connector
M8 PCB Adapter 4pol Dcod. female PaPC
Article No.: 21 02 381 2418
Cable assemblies
M8 A-code 4pole st/- m/- shld PVC 5m
Article No.: 21 34 730 0466 050
Cable assemblies
M8 A-code 4pole st/- m/- shld PVC 1m
Article No.: 21 34 730 0466 010
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 1,0m
Article No.: 21 34 B20 0821 010
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 2,0m
Article No.: 21 34 B20 0822 020
Cable assemblies
M8 Shielded Assy 8-poles st/- f/- 0,5m
Article No.: 21 34 B20 0821 005
Cable connector
M8-CC-IDC-4P-DCOD-F-STR-SHLD
Article No.: 21 02 185 2405
Cable connector
M8-CC-IDC-4P-PCOD-F-STR-SHLD
Article No.: 21 02 145 2405
Cable connector
M8-PP-CC-IDC-4P-DCOD-M-STR-SHLD
Article No.: 21 02 185 1430
Cable connector
M8-PP-CC-IDC-4P-PCOD-M-STR-SHLD
Article No.: 21 02 145 1430
Cable connector
M8-CC-IDC-4P-PCOD-M-STR-SHLD
Article No.: 21 02 145 1405
Cable connector
M8-CC-IDC-4P-DCOD-M-STR-SHLD
Article No.: 21 02 185 1405
Cable assemblies
M8 Cable Assembly 4poles st/- f/- 12m
Article No.: 21 34 810 0489 120
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 4,0m
Article No.: 21 34 810 0388 040
Cable assemblies
M8 Cable Assembly 3-poles st/- f/-
Article No.: 21 34 810 0380 030
Cable assemblies
M8/M12 A 4pol st/st f/m 1,1m
Article No.: 21 34 818 4489 011
Cable assemblies
M8/M12 A 4pol st/st f/m 0,5m
Article No.: 21 34 818 4489 005
Cable assemblies
M8/M12 A 4pol st/st f/m 0,6m
Article No.: 21 34 818 4489 006
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 7,0m
Article No.: 21 34 808 1388 070
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 4,0m
Article No.: 21 34 808 1380 040
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 6,0m
Article No.: 21 34 808 1481 060
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 4,0m
Article No.: 21 34 830 0380 040
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 3,0m
Article No.: 21 34 C7C 7477 030
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 6,0m
Article No.: 21 34 800 0380 060
Cable assemblies
M8/M12 A 4pol st/st f/m 0,4m
Article No.: 21 34 818 4489 004
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 4,0m
Article No.: 21 34 830 0481 040
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 0,3m
Article No.: 21 34 808 1388 003
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 6,0m
Article No.: 21 34 808 1388 060
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 3,5m
Article No.: 21 34 810 0489 035
Cable assemblies
M8/M12 A 4pol st/st f/m 0,8m
Article No.: 21 34 818 4489 008
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 4,0m
Article No.: 21 34 810 0489 040
Cable assemblies
M8/M12 Cable Assy. 4-poles st/st f/m 1,3
Article No.: 21 34 818 4489 013
Cable assemblies
M8/M12 Cable Assy. 4-poles st/st f/m 1m
Article No.: 21 34 818 4489 010
Cable assemblies
M8/M12 A 4pol st/st f/m 1,2m
Article No.: 21 34 818 4489 012
Cable assemblies
M8 3-pol an/- m/- PUR 3,0m
Article No.: 21 34 820 0388 030
Cable assemblies
M8 3-pol an/st m/f PUR 5,0m
Article No.: 21 34 828 1388 050
Cable assemblies
M8 3-pol an/st m/f PUR 1,5m
Article No.: 21 34 828 1388 015
Cable assemblies
M8 3-pol an/- m/- PUR 10m
Article No.: 21 34 820 0388 100
Cable assemblies
M8 3-pol an/- m/- PUR 5,0m
Article No.: 21 34 820 0388 050
Cable assemblies
M8 3-pol an/st m/f PUR 10m
Article No.: 21 34 828 1388 100
Cable assemblies
M8 3-pol an/- m/- PUR 1,5m
Article No.: 21 34 820 0388 015
Cable assemblies
M8 3-pol an/st m/f PUR 3,0m
Article No.: 21 34 828 1388 030
Cable assemblies
M8 D-cod 4-pol f PFT - RJ45 PUR 1.0M
Article No.: 09 48 B9B 6018 010
Cable assemblies
M8 D-cod 4-pol f PFT - RJ45 PUR 0.5M
Article No.: 09 48 B9B 6018 005
hexagonal nut
M8-ACC-LOCK NUT M10X0.5
Article No.: 21 82 000 0001
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 8MM
Article No.: 21 82 301 2002
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 9MM
Article No.: 21 82 301 2003
Housing
M8-ACC-RECEPT.HOUSING FRONTMOUNTING 12MM
Article No.: 21 82 301 2004
Housing
M8-ACC-RECEPT. HOUSING BACKMOUNTING 7MM
Article No.: 21 82 301 2001
PCB connector
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 82 339 2201
296 (of 296)