M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0405 005
Image is for illustration purposes only. Please refer to product description.
M8 Cable Assembly D-cod st/- m/- 0,5m
Article No.: 21 34 C70 0405 005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (4xAWG22/7) Cat 5e PVC Show details |
---|
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 D-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|---|
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 43.04 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140242371 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next