Han-INOX 3A-SMH-M20

Article No.: 19 44 003 1250


Configurable
ConfigurableSurface mounted housing

Han-INOX 3A-SMH-M20

Article No.: 19 44 003 1250

to see prices and availability.

0

Properties Overview

Surface mounted housing With seal Size: 3 A Single locking lever Stainless steel Side entry 1x M20 Material (hood/housing): Stainless steel Uncoated Unpainted Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-INOX®
Type of hood/housing Surface mounted housing
Description of hood/housing With seal
Size 3 A
Version Side entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Hoods/housings for harsh environments
Pack contents With seal screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Stainless steel
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Packaging size 1
Net weight 94.25 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140131965
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next