Han-INOX® 16B-HBM-DL

Article No.: 19 44 016 0301


NewConfigurable
NewConfigurableBulkhead mounted housing

Han-INOX® 16B-HBM-DL

Article No.: 19 44 016 0301

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Size: 16 B Double locking lever Stainless steel Material (hood/housing): Stainless steel Uncoated Unpainted Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-INOX®
Type of hood/housing Bulkhead mounted housing
Size 16 B
Locking type Double locking lever
Field of application Hoods/housings for harsh environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Stainless steel
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 253.4 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140418721
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next