Han INOX 10B-HTE-R-M32

Article No.: 19 44 310 0447


Hood

Han INOX 10B-HTE-R-M32

Article No.: 19 44 310 0447

to see prices and availability.

0

Properties Overview

Hood Size: 10 B Single locking lever Top entry 1x M32 Material (hood/housing): Stainless steel Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han-INOX®
Type of hood/housing Hood
Size 10 B
Version Top entry
Cable entry 1x M32
Locking type Single locking lever
Field of application Hoods/housings for harsh environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Stainless steel
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 757 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132085
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next