Han Compact-gs-M25-EMC

Article No.: 19 12 008 0512


Configurable
ConfigurableHood

Han Compact-gs-M25-EMC

Article No.: 19 12 008 0512

to see prices and availability.

0

Properties Overview

Hood for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact® Size: Han-Compact® Single locking lever Side entry 1x M25 Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Hood
Description of hood/housing for Han-Compact® half cable gland
With separate PE terminating point
for all inserts of size Han-Compact®
Size Han-Compact®
Version Side entry
Number of cable entries 1
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 201 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140124172
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next