Han B Hood Side Entry HC 2 Levers M40

Article No.: 19 30 016 0538


Configurable
ConfigurableHood

Han B Hood Side Entry HC 2 Levers M40

Article No.: 19 30 016 0538

to see prices and availability.

0

Properties Overview

Hood Size: 16 B High construction Double locking lever (on the hood) Polycarbonate (PC), Stainless steel Side entry 1x M40 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 16 B
Version Side entry
Number of cable entries 1
Cable entry 1x M40
Locking type Double locking lever (on the hood)
Han-Easy Lock<sup>®</sup> Yes
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals CE
DNV GL
Packaging size 1
Net weight 230 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140126176
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next