Han 48HPR cover angled housing 6XM32

Article No.: 19 40 048 9822


Mounting cover

Han 48HPR cover angled housing 6XM32

Article No.: 19 40 048 9822

to see prices and availability.

0

Properties Overview

Mounting cover Distance bolt M6 Size: 48 B Screw locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Mounting cover
Description of hood/housing Distance bolt M6
Size 48 B
Number of cable entries 6
Cable entry 6x M32
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Pack contents 4 distance pieces
4x M6 screw
4 washers
Tightening torque (screw locking) ‌ 4 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Approvals DNV GL
Packaging size 1
Net weight 601.8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140173552
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next