Han 3HPR-HTE-TL-M25

Article No.: 19 40 003 0401


Hood

Han 3HPR-HTE-TL-M25

Article No.: 19 40 003 0401

to see prices and availability.

0

Properties Overview

Hood Size: 3 A Toggle locking Stainless steel Top entry 1x M25 Material (hood/housing): Zinc die-cast Black chrome coating RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Hood
Size 3 A
Version Top entry
Number of cable entries 1
Cable entry 1x M25
Locking type Toggle locking
Field of application Hoods/housings for harsh outdoor environments
Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
Pack contents With seal screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Black chrome coating
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 92 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140129283
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next