Han 3HPR-HSM angled PG 13,5
Article No.: 09 40 003 0901
Image is for illustration purposes only. Please refer to product description.
Han 3HPR-HSM angled PG 13,5
Article No.: 09 40 003 0901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Adapter |
Description of hood/housing | Open bottom |
for assembly of bulkhead mounted bulkhead mounted position |
Size | 3 A |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x Pg 13.5 |
Field of application | Hoods/housings for harsh outdoor environments |
Details | By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing. |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Black chrome coating |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
RoHS | not compliant |
ELV status | not compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 91 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140057081 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next