Han 3HPR Adapter.Ang M20 RoHs conform

Article No.: 19 40 703 0900


Adapter

Han 3HPR Adapter.Ang M20 RoHs conform

Article No.: 19 40 703 0900

to see prices and availability.

0

Properties Overview

Adapter Open bottom, for assembly of bulkhead mounted bulkhead mounted position Size: 3 A Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Adapter
Description of hood/housing Open bottom
for assembly of bulkhead mounted bulkhead mounted position
Size 3 A
Version Top entry
Number of cable entries 1
Cable entry 1x M20
Field of application Hoods/housings for harsh outdoor environments
Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 84.2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140130470
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next