Han 22HPR slim HSM-SL-4xM25

Article No.: 19 40 022 0972


New
NewSurface mounted housing

Han 22HPR slim HSM-SL-4xM25

Article No.: 19 40 022 0972

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 22 HPR Screw locking Stainless steel Top entry 4x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR slim
Type of hood/housing Surface mounted housing
Size 22 HPR
Version Top entry
Number of cable entries 4
Cable entry 4x M25
Locking type Screw locking
Field of application Hoods/housings for harsh environments
Tightening torque (screw locking) ‌ 4 Nm
Tightening torque ‌10 Nm Fixing screws
‌15 Nm PE screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP66
IP68
IP69 / IPX9K acc. to ISO 20653
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
Specifications IEC 61984
IEC 60664-1
Packaging size 1
Net weight 625 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140175549
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next