Han 16HPR enlarged-HTE-SCL-M32-FE
Article No.: 19 40 016 0442
Image is for illustration purposes only. Please refer to product description.
Han 16HPR enlarged-HTE-SCL-M32-FE
Article No.: 19 40 016 0442
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR enlarged |
Type of hood/housing | Hood |
Description of hood/housing | with functional earth |
Size | 16 HPR enlarged |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Details | When using HanĀ® Standard inserts of size B or Han-ModularĀ® hinged frames, please order adapter 09400009960 separately. |
Tightening torque (screw locking) | ā 4 Nm |
---|---|
Tightening torque | ā15 Nm FE screw |
Limiting temperature | -40 ... +125 Ā°C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 687 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140172937 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next