Han 16HPR EasyCon cover 3XM25
Article No.: 19 40 016 9901
Image is for illustration purposes only. Please refer to product description.
Han 16HPR EasyCon cover 3XM25
Article No.: 19 40 016 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR EasyCon |
Type of hood/housing | Mounting cover |
Description of hood/housing | for surface mounted housings |
for hoods |
Size | 16 B |
---|---|
Number of cable entries | 3 |
Cable entry | 3x M25 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Tightening torque | ā6 Nm Mounting cover |
---|---|
ā6 Nm Distance bolt | |
ā6 Nm Fixing screws | |
Limiting temperature | -40 ... +125 Ā°C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 205 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140175235 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next