Han 10M-asg2-LB-M25

Article No.: 19 37 010 0291


Configurable
ConfigurableSurface mounted housing

Han 10M-asg2-LB-M25

Article No.: 19 37 010 0291

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 10 B High construction Single locking lever Side entry 2x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Surface mounted housing
Type High construction
Size 10 B
Version Side entry
Number of cable entries 2
Cable entry 2x M25
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 410.2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140128545
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next